Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Azolgas
Description
CK 200 V1 - GAS SPRINGS - Low Profile
Bill of material
CK 200 025 V1,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
190 daN
IIF
Initial Intermediate Forces (150 bar)
190 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
190 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Введите значение для HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
25 mm
L1
Total length
mm
Q
Safety Stroke
1 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
170 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CK
INFO
Info Link
PDF data sheet