Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CK 750 V2 - GAS SPRINGS - Low Profile
Bill of material
CK 750 032 V2,-,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
SUPPLIER
Supplier
AZOLGAS
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
740 daN
IIF
Initial Intermediate Forces (150 bar)
740 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
740 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
45 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CK
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CK 1000 V3 - GAS SPRINGS - Low Profile
    Azolgas
    D-045_d - Flange
    Azolgas
    CT 300 V2 - GAS SPRINGS - Low Profile
    Azolgas
    CK 200 V1 - GAS SPRINGS - Low Profile
    Special Springs
    RV 750 - Minimum height, maximum force
    Azolgas
    D-020 - Flange
    Azolgas
    D-038 - Flange
    Azolgas
    AG 750 - GAS SPRINGS - ISO
    Azolgas
    CS 3000 V3 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CT 700 - GAS SPRINGS - Low Profile
    Azolgas
    CS 770 V2 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    KZ 750 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CPH 850 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    CW 170 V1 - GAS SPRINGS - Compact Height
Previews
3D
Dimension
2D
Download CAD models