Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CK - Wall mounted combining kit
Bill of material
CK01
ITEM
Item no.
CK01
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Wall mounted combining kit
MAT
Material
EPDM rubber
H
For enclosure height
800 mm
D
For enclosure depth
300 mm
MASS
Weight
0.20 kg
EAN
EAN Code
8713574216426
MI
Mounting instructions
URL
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD