Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Elesa
Description
CKE. - Locking bolt
Bill of material
Locking bolt CKE.40 CH-5(0)
CODE
Code
DESCRIPTION
Description
POS
Position
mm
DIM01
H
31 mm
DIM02
B
53.5 mm
DIM03
d
mm
DIM04
h
mm
DIM05
L
40 mm
DIM06
L1
18 mm
DIM07
L2
26 mm
DIM08
L3
4 mm
DIM09
L4
30 mm
DIM10
d1
mm
DIM11
f
26 mm
DIM12
f1
38 mm
DIM13
f2
31-42 mm
DIM14
h1
26 mm
DIM15
h2
12 mm
DIM16
h3
17.5 mm
DIM17
h4
mm
DIM18
h5
mm
WEIGHT
Weight
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir