Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
CKM - CONMAXX Divided gland with locknut
Bill of material
CKM 32 V0 LG10108665
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
TL
Total length
L
Screw-in thread length
15.0
SW
braid. This is a Class 200 electrical insulating sleeving.
E1
Width across corners
CNSMAT
material
Cable gland: PA UL94-V0 / sealing gasket: TPE UL94-V0
NOTE1
Remarks 1
Inclusive divided locknut
NOTE2
Remarks 2
suitable sealing inserts: CDKG
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    CMM - CONMAXX Divided gland with locknut
    WISKA
    CDXX - CONMAXX Seals
    WISKA
    WSTS - Box spanners for SPRINT cable glands, WSTS
    WISKA
    CGX - CONMAXX Grid
    WISKA
    COMBI MAR 607 - COMBI MAR 607
    WISKA
    SKV - Cable glands with strain relief, SKV, PG
    WISKA
    BFY - BraceFITTING, Y-Connector, polyamide, BFY
    WISKA
    ESKV - SPRINT cable glands, ESKV, metric, EN 62444
    WISKA
    EMS - QUIXX membrane cable entries, EMS, metric
    WISKA
    CF_CV - CONMAXX Frame
    WISKA
    EMUG - Locknuts, EMUG, metric
    WISKA
    EMSKE-L EMV-S - Sprint ATEX EMC cable glands, metric with contact spring insert, long
    WISKA
    FD - FLIP cable grommets, FD
    Murrplastik
    Divisible cable fitting Type KDL/M
Previews
3D
Dimension
2D
Download CAD models