Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_40_12 - Signal Transformer
Bill of material
CL2-40-12
PN
Part Number
CL2-40-12
DESC
Description
Class 2 Transformer, Chassis Mount, 40VA Power, 115V/230V Input
POWERVA
Power
40 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.6 lbs (0.73 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
2.14 in. (54.4 mm)
HEIGHT
Height
2.68 in. (68.1 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    cl2_40_24 - Signal Transformer
Previews
3D
2D
Download CAD models