Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
CL23CB,CL23CN - Keyless Hub - Spur Gears
Bill of material
CL23CB1.0-35-10-G-8
MODEL
Model
GMAT
Gears Material
Equivalent to S45C
BMAT
Bushing Material
Equivalent to S45C
GSUR
Gears Surface treatment
BSUR
Bushing Surface treatment
ATT
Attachment
-
CODE
Code
VAR02
Module
VAR04
Number of teeth
VAR06
B
10 mm
VAR08
Gear shape
VAR10
Axle hole diameter d
mm
FIX02
Bushing Type
ST Bushing
FIX04
Base circle diameter d
35.0 mm
FIX06
Addendum circle diameter D
37.0 mm
FIX08
Root circle diameter G
32.50 mm
FIX10
l1
10 mm
FIX12
L1
20 mm
FIX14
H
30 mm
FIX16
Flexural strength with allowable transfer force
12.12 N·m
FIX18
Max. Allowable Torque
16 N·m
FIX20
D
25.5 mm
FIX22
(L2)
8.5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models