Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
PRiCi FA
Description
CL33C,CL33CB,CL33CN,CL34C,CL34CB,CL34CN,CL35C,CL35CB,CL35CN - Bevel gear
Bill of material
MODEL
MODEL
Model
LV1
Shaft Bore Specifications
MAT
Material
Equivalent to S45C
SUR
Surface treatment
ATT
Attachment
Set Screw
VAR02
Module
VAR04
Nominal model
VAR06
Axle hole diameter P specified unit 1mm
mm
FIX02
Number of teeth
20 mm
FIX04
R gear ratio
1:1
FIX06
Paired nominal code
2020
FIX08
B
4.3 mm
FIX10
H
16 mm
FIX12
d
20.0 mm
FIX14
Da
21.41 mm
FIX16
S
11.8 mm
FIX18
E
21.00 mm
FIX20
L
14.53 mm
FIX22
G
11.71 mm
FIX24
l1
9.00 mm
FIX26
l2
4.5 mm
FIX28
L1
13.0 mm
FIX30
A
49.30 °
FIX32
M
M4
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models