目錄: Servomech
Created: 30.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Servomech
CLA25.C100.BA.A1.-.-.Motore.CC.RH
Servomech
Linearmech linear actuators
Linear actuators series CLA / CLB
Electric cylinder CLA25
Powered by
CAD模型選擇
{servomech/linearmech/cla_clb/cla25/cla25_asmtab.prj},{NB=CLA25.C100.BA.A1.-.-.Motore.CC.RH},{IDNR=CLA25},{C=100},{FA=0},{RA=1},{SP=0},{ROT=0},{MOT=0},{RHLH=0},{PPATH=cla25_asm_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Servomech
Description
CLA25 - Linear actuators
Bill of material
CLA25.C100.BA.A1.-.-.Motore.CC.RH
C
Stroke
C100
C150
C200
C250
C300
C100
C150
C200
C250
C300
FA
Front attachment
BA
FO
TS
ROE
BA
FO
TS
ROE
RA
Rear attachment
A1
A2
A1
A2
SP
Rear bracket
-
-
ROT
Attachment position
STANDARD
RPT 90°
STANDARD
RPT 90°
MOT
Motor type
DC motor
1-phase motor
3-phase motor
1-phase motor with BRAKE
3-phase motor with BRAKE
DC motor
1-phase motor
3-phase motor
1-phase motor with BRAKE
3-phase motor with BRAKE
RHLH
Motor mounting
DESTRO
SINISTRO
DESTRO
SINISTRO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation