Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sita
Description
Cladding cover plate - SitaAttika
Bill of material
SitaAttika Fassaden-Abdeckplatte, aus Edelstahl, DN 100, Materialstärke 1,5 mm E189027
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
DN
Nominal diameter
mm
AF
Length
K
Compatibility
SitaPipe Edelstahl pipe system
MAT
Material
Rust-proof stainless steel
WN
Material number
1.4301
F
Color
Silver
OF
Surface
Brushed
L
Length
mm
B
Width
mm
T
Thickness
1.5 mm
BK
Material class
Euroclass A1 /A1 non-flammable
D
Diameter
mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models