Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Clamp connector 45°
Bill of material
099SV45
PARTNR
Part #
099SV45
WEIGHT
Weight
65 g
CTN
Customs Tariff Number
76169990
ID
ID #
116813
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Connection Angle AL 2 Hole, 1 Slot Version
    FATH
    Connection Angle AL 4 Hole, 1 Slot Version
    FATH
    Angle Connector 30, 45°
    FATH
    Gusseted Connection Angle AL 2 Hole, 1 Slot Version
    FATH
    Adapter Plate 40 Height Adjustable
    FATH
    Clamping Angle I 40 with Locking Lever, Slot 8
    FATH
    Connecting Strip 180 B, Slot 10 (Set)
    FATH
    Mitre Connector 60°-180°, Nut 10
    FATH
    Angle Connector 80/40, 45°
    FATH
    Cover Cap for 40 mm Modular Dimension
    FATH
    Angle Connector 40/80, 45°
    FATH
    Threaded Rod for Swivel Feet, Ball Joint 10
    FATH
    Connection Plate AL Quadrangular 4 Hole, 1 Slot Version
    FATH
    Connection Plate AL Rectangular 4 Hole, 1 Slot Version
Previews
3D
Dimension
2D
Download CAD models