SPM3MFCC16A07
Schneider Electric
Cartesian Robots
Single Axes
Cantilever axis CAS4 - Extruded-section version
Accessories
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/single_axes/cantilever_axis_extrud/accessories/klemmnaben.prj},{NB=SPM3MFCC16A07(PAS42/PAD42/CAS42/CAR42/CAR43/CAR44)},{BESTELLNUMMER=SPM3MFCC16A07},{FA=PAS42/PAD42/CAS42/CAR42/CAR43/CAR44},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
Schneider Electric
Description
Clamping hubs
Bill of material
SPM3MFCC16A07
BESTELLNUMMER
Order number
SPM3MFCC16A07
SPM3MFCC16A07
FA
For axis
PAS42/PAD42/CAS42/CAR42/CAR43/CAR44
PAS42/PAD42/CAS42/CAR42/CAR43/CAR44
D1
Internal diameter (Other diameters on request)
16H7
16H7
MM
Max. Transmission torque
55.0
55.0
Nm
J
Moment of inertia
0.15
0.15
J
E
Screw ISO 4762
M6
M6
SW
Key range
5.0
5.0
mm
AM
Tightening torque
1.9
1.9
Nm
A
Hub length
31
31
mm
B
Bore depth
17
17
mm
C
Center distance
8
8
mm
D2
40
40
mm
DK
Outer diameter
45.0
45.0
mm
F
14
14
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求