Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Class 150 Threaded Full-View Bulls-Eye Sight Flow Indicators - T100.10
Bill of material
TAA -04-C-101111
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
Threaded Bulls-Eye
MOD
Model
SIZE
Size
Inch
WM
Wetted Material
B
Body
IN
Indicator
WIN
Window
GAS
Gasket
NW
Non-Wetted (Retainers & Fasteners)
PN
Part Number
TAA -04-C-101111
FP
Namplate/Rating Tag
Jacoby-Tarbox
DP
Design Pressure
150 psig / 10.3 bar
DT
Design Temperature
250°F / 121°C
W
Weight
1.5 lbs / 0.6 kgs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models