Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Class 300-1500 High Pressure Flanged Sight Flow Indicators - T100.25
Bill of material
TZH -08-C-101111CL3
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
High Pressure Flanged
CLASS
Class
MOD
Model
SIZE
Size
Inch
WM
Wetted Material
B
Body
IN
Indicator
WIN
Window
GAS
Gasket
NW
Non-Wetted (Retainers & Fasteners)
FP
Nameplate/Rating Tag
Jacoby-Tarbox
PN
Part Number
TZH -08-C-101111
DP
Design Pressure
740 psig / 51.1 Bar @100°F (38°C)
DT
Design Temperature
250°F / 121°C
W
Weight
9.5 lbs / 4.3 kgs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models