Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Class 300-1500 High Pressure Threaded Sight Flow Indicators - T100.15
Bill of material
TAZ -04-C-101111
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
High Pressure Threaded
CLASS
Class
MOD
Model
SIZE
Size
Inch
WM
Wetted Material
B
Body
IN
Indicator
WIN
Window
GAS
Gasket
NW
Non-Wetted (Retainers & Fasteners)
FP
Nameplate/Rating Tag
Jacoby-Tarbox
PN
Part Number
TAZ -04-C-101111
DP
Design Pressure
740 psig / 51.1 Bar @100°F (38°C)
DT
Design Temperature
250°F / 121°C
W
Weight
1.5 lbs / 0.6 kgs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models