Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Class II, UL 1585, 50VA Control_ Transfs
Bill of material
6-1611461-2
PN
Part Number
6-1611461-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6-1611461-2
TEINTERNALDESCRIPTION
TE Internal Description
4000-09AW18AE999=TRANSFORMER
PRODUCTTYPE
Product Type
Transformer
PRIMARYVOLTAGE
Primary Voltage
208 V, 240 V
SECONDARYVOLTAGEV
Secondary Voltage
24 V
POWERRATINGVA
Power Rating
50 VA
TERMINATIONTYPE
Termination Type
Quick Connect, Top
MOUNTSTYLE
Mount Style
Foot
DIMENSIONSIN
Dimensions
3.562 x 2.188 x 2.818 in
PACKAGINGMETHOD
Packaging Method
Bulk Pack
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models