Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
CLBDG, CLBDGH, SCLBDG - Precision Pivot Pins - Threaded End with Head - Standard L Dimension
Bill of material
CLBDG6-15
PN
Part No.
MAT
Material
HARD
Hardness
ST
Surface Treatment
Black Oxide
AC
Accessories
Standard Nut (1 Pc.)
D
mm
L
L Selection
mm
ALT4
L Dimension Tolerance
A
mm
B
mm
ALT3
Shoulder Thickness
TC
TC 0.5mm Increment
mm
T
mm
ALT2
Thread Diameter
MC
MC Selection
M
M Coarse Thread
ALT1
Thread Part Length
FC
FC 1mm Increment
mm
F
mm
UU
u
mm
NN
(n)
1.5 mm
NUT
Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models