Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
CLBKM, CLBKHM, PCLBKM, PCLBKHM, GCLBKM, SCLBKM, SCLBKHM, GSCLBKHM - Hinge Pins -One End For Female Thread Type With Hexagonal Socket Extra Low Head-
Bill of material
CLBKM14-30
TYPE
Type
CLBKM
MAT
Material
HARD
Hardness
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A
mm
T
mm
B
mm
E
mm
UU
u
mm
NN
(n)
1.5 mm
M
M (Coarse Thread)
ALT1
Thread Diameter
MC
MC Selection
ALT2
L Dimension Tolerance
ALT3
Shoulder Diameter Cut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models