Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
CLCMD - Clamp Levers - Stainless Steel Type - Nickel Plating Type - Male Thread Type
Bill of material
CLCMD4-12-NC
PN
Part No.
MATL
Material of Lever
Zinc Die Cast
STL
Surface Treatment of Lever
Copper Plating+Nickel Plating
MATT
Material of Thread
303 Stainless Steel
MATS
Material of Spring
303 Stainless Steel - WPB
M
LS
L Selection
mm
COLOR
Lever Color
Copper Plating+Nickel Plating
R
45 mm
H
35 mm
H1
38.5 mm
HH
h
25.8 mm
S
4 mm
D
13 mm
DD
d
10 mm
NT
Number of Teeth
16
B
3 mm
MLF
Max. Load Fmax
N
MTF
Max. Tightening Force Pmax
kN
MASS
Mass for Reference
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели