Catalog navigation
CAD model selection
Selectable products: 86
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Clevis joints similar to DIN 71751 with folding spring bolt
Bill of material
14 02 0010 8002/002
PREVIEW
PART_NUMBER
Article no.
14 02 0010 8002/002
u
BEZEICHNUNG
Identifier
Clevis joint similar to DIN 71751, with folding spring bolt AFKB 10x40FG M10 x 1,25 Steel phosphatised oiled
u
SIZE
Size
AFKB 10x40 M10FG
u
OBERFLAECHE
Surface
phosphatised oiled
u
MATERIALGRUPPE
Material group
Steel
DIM_D1_H11
d1
10
u
DIM_G_PM05
g ±0,5
40
u
DIM_A
a
23
u
DIM_A1_H11
a1 h11
20
u
DIM_A2_P05M02
a2
20
u
DIM_B
b
26,3
u
DIM_B1_B13
b1 B13
10
u
DIM_B2
b2
10
u
DIM_D2_FEIN___DIM_D2_REG
d2
M10 x 1,25
u
GEWINDEART
Thread version
Fine-pitch thread right
u
DIM_D3_PM03
d3 ±0,3
18
u
DIM_L1_PM05
l1
72
u
DIM_L2
l2
60
u
DIM_L3_PM03
l3
15
u
MASS
Mass (kg) per piece
0,136
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models