Catalog navigation
CAD model selection
Selectable products: 310
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Clevises DIN 71752 / DIN ISO 8140 / CETOP RP102P
Bill of material
10 02 0024 2550/002
PREVIEW
PART_NUMBER
Article no.
10 02 0024 2550/002
u
BEZEICHNUNG
Identifier
Clevis DIN 71752 / DIN ISO 8140 G 25x50 M24 x 3 Steel phosphatised oiled
u
SIZE
Size
G 25x50 M24
u
OBERFLAECHE
Surface
phosphatised oiled
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_H9
d1
25
u
DIM_G_PM05
g ±0,5
50
u
DIM_A1_H11
a1 h11
50
u
DIM_A2_P03M016___DIM_A2_P05M02
a2
50
u
DIM_B1_B13
b1 B13
25
u
DIM_B2
b2
25
u
DIM_D2_FEIN___DIM_D2_REG
d2
M24 x 3
u
GEWINDEART
Thread version
Regular thread right
u
DIM_D3_PM03
d3
42
u
DIM_F_PM02
f ±0,2
1,5
u
DIM_L1_PM05
l1
132
u
DIM_L2
l2
100
u
DIM_L3_PM02___DIM_L3_PM03
l3
36
u
DIM_R___DIM_R_PM05
r
1,5
u
MASS
Mass (kg) per piece
1,1
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models