Catalog navigation
CAD model selection
Selectable products: 44
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Clevises with elongated hole
Bill of material
10 22 0014 0056/003
PREVIEW
PART_NUMBER
Article no.
10 22 0014 0056/003
u
BEZEICHNUNG
Identifier
Clevis with elongated hole G 14x56 M14 x 2 Steel bright
u
SIZE
Size
G 14x56 M14
u
OBERFLAECHE
Surface
bright
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_PM01
d1
14,2
u
DIM_G_PM05
g ±0,5
56
u
DIM_A1_H11
a1 h11
27
u
DIM_A2_P05M02
a2
27
u
DIM_B_P07P01
b2
14
u
DIM_D2_FEIN___DIM_D2_REG
d2
M14 x 2
u
GEWINDEART
Thread version
Regular thread right
u
DIM_D3_PM02
d3
24
u
DIM_F_PM02
f ±0,2
1
u
DIM_L1_PM05
l1
101
u
DIM_L2_PM04
l2
85
u
DIM_L3_PM02
l3
22,5
u
DIM_L4_PM04
l4
28
u
MASS
Mass (kg) per piece
0,208
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models