Catalog navigation
CAD model selection
Selectable products: 56
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Clevises with male thread
Bill of material
11 42 0014 0028/003
PREVIEW
PART_NUMBER
Article no.
11 42 0014 0028/003
u
BEZEICHNUNG
Identifier
Clevis with male thread G 14x28LH M14 x 2 LH Steel bright
u
SIZE
Size
G 14x28 M14LH
u
OBERFLAECHE
Surface
bright
u
MATERIALGRUPPE
Material group
Steel
u
DIM_D1_H9
d1
14
u
DIM_G_PM05
g ±0,5
28
u
DIM_A1_H11
a1 h11
27
u
DIM_A2_P03M016
a2
27
u
DIM_B_P07M015
b2
14
u
DIM_D2_FEIN___DIM_D2_REG
d2
M14 x 2 LH
u
GEWINDEART
Thread version
Regular thread left
u
DIM_F_PM02
f ±0,2
1
u
DIM_L1_PM02
l1
94
u
DIM_L2_PM04
l2
78
u
DIM_L3_PM02
l3
40
u
DIM_L4
l4
35
u
DIM_R
r
1,2
u
MASS
Mass (kg) per piece
0,171
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models