Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Clip Block 13, Gray
Bill of material
094311S02
PARTNR
Part #
094311S02
PROFILE
Profile
I
N
Slot
5
COLOR
Color
Gray ≈ RAL 7042
A1
4.0 mm
A2
Profile
1.6 (1.8) mm
WEIGHT
Weight
3.4 g
CTN
Customs Tariff Number
39269097
ID
ID #
140000
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061061059
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models