A CLKQCA50-157RA(0)
SMC
actuators
clamp_cylinders
pin_and_clamp_cylinders
CLQ Pin Clamp Cylinder
Powered by
CAD모델 선택
{smc/actuators/clamp_cylinders/pin_and_clamp_cylinders/ckq/clkq_assy.prj},{NB=A_CLKQCA50-157RA(0)},{IDNR=},{MODEL=CLKQ50},{PIN=15.7},{HOLE=16},{BODY=C},{MOUNTING=A},{THREAD=},{GUIDE=R},{CLAMP=A},{POS=0},{SHIM=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{P=1/4},{P1=1/8},{D=15.7},{SR=6.1},{H1=29},{H2=31},{A=11.0},{T=7},{L1=222},{L2=224}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 12
HELP_VARIABLE
Company
SMC
Description
CLKQ (Assembly) - Pin Clamp Cylinder with Lock
Bill of material
A_CLKQCA50-157RA(0)
PIN
Guide pin diameter
15.7
15.7
mm
HOLE
Hole diameter of the work
16
16
mm
BODY
Body shapes
(C) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 6
(T) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 4
(S) Mounting tap M10x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(E) Mounting tap M12x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(C) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 6
(T) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 4
(S) Mounting tap M10x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(E) Mounting tap M12x1.5 - Pin diameter dia.10H7 - Mounting holes 4
MOUNTING
Mounting positions
(A) Parallel side to port
(B) Front side to port
(A) Parallel side to port
(B) Front side to port
THREAD
Port thread type
() Rc
(TN) NPT
(TF) G
() Rc
(TN) NPT
(TF) G
GUIDE
Guide pin shapes
(R) Round
(R) Round
CLAMP
Clamp arm position (clockwise from top)
(A) Same direction as port
(B) 90° from port
(C) 180° from port
(D) 270° from port
(A) Same direction as port
(B) 90° from port
(C) 180° from port
(D) 270° from port
POS
Clamp position
mm
값 입력 POS
Clamp position
mm
cm
inch
ft
확인
SHIM
Shim
() No shim
(S) With 2mm shims
() No shim
(S) With 2mm shims
AUTOSWITCH
Autoswitches
() Without autoswitch
(P3DW) Rail mounting
(A72) Rail mounting
(A73) Rail mounting
(A80) Rail mounting
(A73C) Rail mounting
(A80C) Rail mounting
(A79W) Rail mounting
(F7NV) Rail mounting
(F7BV) Rail mounting
(F7PV) Rail mounting
(J79C) Rail mounting
(F7NWV) Rail mounting
(F7BWV) Rail mounting
(A76H) Rail mounting
(A72H) Rail mounting
(A73H) Rail mounting
(A80H) Rail mounting
(F79) Rail mounting
(F7P) Rail mounting
(J79) Rail mounting
(F79W) Rail mounting
(F7PW) Rail mounting
(J79W) Rail mounting
(F7BA) Rail mounting
(F7NT) Rail mounting
(F79F) Rail mounting
(A96V) Direct mounting
(A93V) Direct mounting
(A90V) Direct mounting
(M9NV) Direct mounting
(M9BV) Direct mounting
(M9PV) Direct mounting
(M9NWV) Direct mounting
(M9PWV) Direct mounting
(M9BWV) Direct mounting
(A96) Direct mounting
(A93) Direct mounting
(A90) Direct mounting
(M9N) Direct mounting
(M9B) Direct mounting
(M9P) Direct mounting
(M9NW) Direct mounting
(M9PW) Direct mounting
(M9BW) Direct mounting
(M9BA) Direct mounting
(M9NA) Direct mounting
(M9PA) Direct mounting
(M9BAV) Direct mounting
(M9NAV) Direct mounting
(M9PAV) Direct mounting
(F9G) Direct mounting
(F9H) Direct mounting
() Without autoswitch
(P3DW) Rail mounting
(A72) Rail mounting
(A73) Rail mounting
(A80) Rail mounting
(A73C) Rail mounting
(A80C) Rail mounting
(A79W) Rail mounting
(F7NV) Rail mounting
(F7BV) Rail mounting
(F7PV) Rail mounting
(J79C) Rail mounting
(F7NWV) Rail mounting
(F7BWV) Rail mounting
(A76H) Rail mounting
(A72H) Rail mounting
(A73H) Rail mounting
(A80H) Rail mounting
(F79) Rail mounting
(F7P) Rail mounting
(J79) Rail mounting
(F79W) Rail mounting
(F7PW) Rail mounting
(J79W) Rail mounting
(F7BA) Rail mounting
(F7NT) Rail mounting
(F79F) Rail mounting
(A96V) Direct mounting
(A93V) Direct mounting
(A90V) Direct mounting
(M9NV) Direct mounting
(M9BV) Direct mounting
(M9PV) Direct mounting
(M9NWV) Direct mounting
(M9PWV) Direct mounting
(M9BWV) Direct mounting
(A96) Direct mounting
(A93) Direct mounting
(A90) Direct mounting
(M9N) Direct mounting
(M9B) Direct mounting
(M9P) Direct mounting
(M9NW) Direct mounting
(M9PW) Direct mounting
(M9BW) Direct mounting
(M9BA) Direct mounting
(M9NA) Direct mounting
(M9PA) Direct mounting
(M9BAV) Direct mounting
(M9NAV) Direct mounting
(M9PAV) Direct mounting
(F9G) Direct mounting
(F9H) Direct mounting
LEAD
Lead wire length
-
-
m
NUMBER
Number of autoswitches
-
-
P
Cylinder port
1/4
P1
1/8
D
15.7
15.7
mm
SR
6.1
6.1
mm
A
11.0
11.0
mm
T
7
7
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청