Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
CLKWB, CLKWM, CLKWS, CLKWA - Clamp Links - 2 Clamps Type
Bill of material
CLKWB12-5-20
PN
Part No.
MAT
Material
ST
Surface Treatment
AC
Accessories
Hexagon Socket Head Cap Screw
MATAC
Material of Accessories
SCM435
D
mm
DDS
d Selection
mm
ALT1
Part d Reamer Machining (dH7 and L Tolerance)
DDTOL
d Tolerance
0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+0.1/-0.1 mm
W
mm
F
mm
F1
mm
G
mm
G1
mm
AB
Applicable Bolts M (2 pcs)
DD1
d1
mm
T
mm
ALT2
C Chamfering
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models