Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
CLN1RXS16 - CONNECTING LUG ONE ROW NewXS16
Bill of material
326731-1
IDNR
Identnr
ARTICLE
Article
WITTE-CONNECTING LUG ONE ROW NEWXS16
AF
system
16.000 mm
B
width
16.000 mm
C
D
4.000 mm
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    APLNXS16 - ADAPTER PLATE NewXS16
    WITTE
    ECO STR AF25 - STRUTS
    WITTE
    ASPPEB - ADJUSTMENT SCREW POSITIONG PIN BOLT FOR ECCENTRING BUSHING
    WITTE
    ADPL 150x150 AF25 - ADAPTERPLATE 150x150 AF25
    WITTE
    ECO CPL SSIDE AF25-50 - COUPLING SINGLE SIDE
    WITTE
    ECO CB AF25-50 - (free_form) CONTOUR BLOCKS
    WITTE
    BPLPPSSH - BASE PLATE WITTE PPS SYSTEM WITH STAR HANDLE
    WITTE
    ACLNXS16 - ANGLE CONNECTING LUG NewXS16
    WITTE
    CLN2RXS16 - CONNECTING LUG TWO ROW NewXS16
    WITTE
    HB45-90 - HEEL BLOCK 45°-90°
    WITTE
    FPAFCL - FOOT PLATE AF CLASSIC
    WITTE
    DB90°-F3 - DELTA BLOCK 90° FORM 3
    WITTE
    BCFBAF25-50 - BLIND COVER FOR BAR AF25-50
    WITTE
    S - SWIVEL
Previews
3D
Dimension
2D
Download CAD models