Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CLNPC - Miniature Resin Clamp Levers
Bill of material
CLNPC4-12
PN
Part No.
MATL
Material of Lever
Nylon 6 (Mat Black)
MATT
Material of Thread
12L13 Steel
STT
Surface Treatment of Thread
Black Oxide
MATS
Material of Spring
304 Stainless Steel-WPB
M
LS
L Selection
mm
R
30 mm
H
29.5 mm
H1
31.5 mm
HH
(h)
25 mm
S
4 mm
D
13 mm
DD
d
10 mm
NT
No. of Teeth
16
B
3 mm
MLF
Max. Load Fmax.
N
MTF
Max. Tightening Force Pmax.
kN
MASS
Reference Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models