Catalog navigation
Selezione modello CAD
Prodotti disponibili: 46
HELP_VARIABLE
Company
SMC
Description
CLQ/CDLQ - Compact Cylinder With Lock
Bill of material
CLQB50-10D-F
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
THREAD1
Port thread type
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
BODY
Body option
DIRECTION
Locking direction
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD2
Thread on/off
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD