Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CLR - Straight clevis - For use with a male clevis - Steel - Simplified view
Bill of material
HPC - CLR-6
REF
Part number
MAT
Material
Steel
A
51 mm
B
36 mm
C
9.5 mm
E
2.5 mm
F
9 mm
G
6.5 mm
H
20 mm
J
18 mm
D
13 mm
T
mm
N
4 mm
L
mm
R
2.5 mm
CRG
Max. load
N
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models