Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
CM/L - ELESA-Latches with knob and padlock
Bill of material
Latches with knob and padlock CML.32-25
CODE
Code
DESCRIPTION
Description
DIM01
H
mm
DIM02
D
36 mm
DIM03
l
16 mm
DIM04
l1
25 mm
DIM05
l2
mm
DIM06
h
23 mm
DIM07
d1
7.5 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models