Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CM. - Latches with knob
Bill of material
Latches with knob CM.32-20
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
30 mm
DIM02
h
15 mm
DIM03
l
16 mm
DIM04
l1
20 mm
DIM05
l2
mm
DIM06
H
mm
WEIGHT
Weight
g
INFOEG
Produktdetails
Produktdetails
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models