Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-SFx - Single Phase Monitors
Bill of material
ABB - 1SVR730760R0400 + CM-SFS.21S Current monitoring relay 2c/o, B-C=3mA-1A RMS, 24-240VAC/DC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003961
Type of electric connection
EF003340
With detachable clamps
false
EF003405
Single-phase under current possible
true
EF003406
Three-phase under current possible
false
EF003407
Single-phase over current possible
true
EF003408
Three-phase over current possible
false
EF003394
Single-phase hysteresis possible
true
EF003395
Three-phase hysteresis possible
false
EF003409
Contains function DC-voltage under current
true
EF003410
Contains function DC-voltage over current
true
EF003411
Function DC-current hysteresis
true
EF003978
Rated control supply voltage Us at AC 50HZ
24 - 240 V
EF003979
Rated control supply voltage Us at AC 60HZ
24 - 240 V
EF003980
Rated control supply voltage Us at DC
24 - 240 V
EF008242
Voltage type for actuating
AC/DC
EF000417
Current measuring range
A
EF008190
Min. adjustable delay-on energization time
0.1 s
EF008189
Max. permitted delay-on energization time
30 s
EF008192
Min. adjustable off-delay time
0.1 s
EF008191
Max. permitted off-delay time
30 s
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF001923
External current transformer
false
EF000008
Width
22.5 mm
EF000040
Height
85.6 mm
EF000049
Depth
103.7 mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models