Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-TCx - Temperature Monitors
Bill of material
ABB - 1SVR740740R9300 + CM-TCS.23P Temperature monitoring relay Temp.-range 0...+200°C, 24VAC/DC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Temperature monitoring relay
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003961
Type of electric connection
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF003340
With detachable clamps
EF003425
Number of measuring circuits
EF003423
Error registration possible
EF003426
External reset possible
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
EFI09788
- - -
EF009788
Temperature measuring range
°C
EF011955
Resistance measuring range
- - - Ohm
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models