TN-020B
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Accesories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/accessories/cm2_tn.prj},{NB=CM2_TN-020B},{MODEL=TN-020B},{BORE=20},{B=26},{C=28.0},{DW=25.5},{D=M20x1.5},{D1=20.000},{D2=1.500},{H=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
CM2 TN - Trunnion Nut
Bill of material
TN-020B
MODEL
Model
TN-020B
TN-020B
BORE
Applicable bore size
20
20
mm
B
26
26
mm
C
28.0
28.0
mm
DW
D
25.5
25.5
mm
D
d
M20x1.5
M20x1.5
mm
H
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-M9x - Solid State Switch / Direct Mounting / In-line / Pre-wired Connecto...
SMC
28.09.2023
【Discontinued Product】: CM2/CDM2 - Air Cylinder/Standard: Double Acting Sin...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求