Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
SMC Corporation
Description
CM2X-Z 10/11 - Clean Series Low Speed Cylinder
Bill of material
10-CM2XB40-25Z
TYPE
Clean Series
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
THREAD1
Port thread type
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
-
RODT
Rod end thread
THREAD2
Thread on/off
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD