Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
CMA-78 - Rectangular Assemblies - Flanged Steel Channel
Bill of material
CMA-78
PN
Part Number
CMA-78
AMERSID
Americas ID
1103183
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
STYLE
Style
D
A
A Width
0.937
B
B Magnet Length
2 Inch
C
C Height
0.312 Inch
D
D Overall Length
2.625 Inch
HOLEDIA
Hole Diameter
0.160 Inch
PULL
Pull Lbs
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models