Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
CMA2 no switch
Bill of material
CMA2-00-20-25
TYPE
Model No.
CMA2
MA
Mounting
BORE
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
OPTBLWS
Option: Bellows
OPTPRM
Option: Piston rod material
OPTSPP
Option: Port position
OPTCOPPTFE
Option: copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
E
mm
HA
mm
HC
mm
KK
LL
mm
LLPLUS
LL+STROKE
mm
MB
MN
mm
MO
mm
MM
mm
T
mm
V
mm
WF
mm
WFL
WF+LBEL
mm
X
mm
XPLUS
X+STROKE
mm
XE
mm
XEPLUS
XE+STROKE
mm
XF
mm
BBEL
mm
DBEL
mm
LBEL
mm
LA
mm
LB
mm
LC
mm
LD
mm
LF
mm
LG
0.0 mm
LGPLUS
LG+STROKE
25 mm
LH
mm
LI
mm
LR
mm
LS
mm
LT
3.2 mm
FC
mm
FD
mm
FF
mm
FG
mm
FH
mm
FJ
mm
FL
mm
FM
mm
FP
mm
FT
mm
TB
mm
TD
mm
TE
mm
TF
mm
TG
mm
TH
mm
TJ
mm
TK
mm
TL
mm
TM
mm
TN
mm
TR
mm
TS
0 mm
TX
55 mm
CA
mm
CB
mm
CC
mm
CD
mm
CH
mm
CJ
mm
CL
mm
CM
mm
CN
mm
CO
mm
CP
mm
CQ
mm
CV
mm
CW
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models