Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
CMA2 with switch
Bill of material
CMA2-00-20-25-T0H-R
TYPE
Model No.
CMA2
MA
Mounting
BORE
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPTBLWS
Option: Bellows
OPTPRM
Option: Piston rod material
OPTSPP
Option: Port position
OPTCOPPTFE
Option: copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
E
mm
HA
mm
HC
mm
KK
LL
mm
LLPLUS
LL+STROKE
mm
MB
MN
mm
MO
mm
MM
mm
T
mm
V
mm
WF
mm
WFL
WF+LBEL
mm
X
mm
XPLUS
X+STROKE
mm
XE
mm
XEPLUS
XE+STROKE
mm
XF
mm
HD
mm
RD
mm
GC
mm
GD
mm
P
mm
P1
mm
P0
°
BBEL
mm
DBEL
mm
LBEL
mm
LA
mm
LB
mm
LC
mm
LD
mm
LF
mm
LG
0.0 mm
LGPLUS
LG+STROKE
25 mm
LH
mm
LI
mm
LR
mm
LS
mm
LT
3.2 mm
FC
mm
FD
mm
FF
mm
FG
mm
FH
mm
FJ
mm
FL
mm
FM
mm
FP
mm
FT
mm
TB
mm
TD
mm
TE
mm
TF
mm
TG
mm
TH
mm
TJ
mm
TK
mm
TL
mm
TM
mm
TN
mm
TR
mm
TS
0.000 mm
TX
55 mm
CA
mm
CB
mm
CC
mm
CD
mm
CH
mm
CJ
mm
CL
mm
CM
mm
CN
mm
CO
mm
CP
mm
CQ
mm
CV
mm
CW
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    CMA2 no switch
    CKD
    CMK2 with switch
    CKD
    SCPD3-L with switch
    SMC
    CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
    CKD
    CMA2-E with switch
    CKD
    FJ
    CKD
    SCM with switch
    CKD
    SCA2 with switch
    CKD
    SMG-ML with switch
    CKD
    SCG with switch
    SMC
    10/11-CJ2-Z/10/11-CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod/Clean Series
    CKD
    SSD2-L with switch
    CKD
    SSD-KL with switch
    CKD
    SCWR - Double acting/single rod no switch
Previews
3D
Dimension
2D
Download CAD models