Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III Processing Unit Compact - for 4 sensors / CAN-Bus units
Bill of material
7030.010
BEST
Model No.
7030.010
BEZ1
Designation 1
CMC III Processing Unit Compact
BEZ2
Designation 2
for 4 sensors / CAN-Bus units
INFO
PDF Catalog
PDF Catalog
B
Width
138 mm
H
Height
40 mm
T
Depth
132 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    CMC III power packs - Input 100-240 V 50/60 Hz
    Rittal
    CMC III mounting unit - 1 U Plastic
    Rittal
    CMC III - CAN Bus-Access
    Rittal
    CMC III - Temperature / humidity sensor
    Rittal
    CMC III - Temperature sensor
    Rittal
    CMC el. Magn. Comfort grip - with handle monitoring
    Rittal
    CMC III mounting unit - 1 U
    Rittal
    CMC III - Smoke Detector
    Rittal
    CMC III - Infrared sensor access
    Rittal
    CMC III I/O Unit - with 8 digital inputs
    Rittal
    CMC III - Transponder reader
    Rittal
    Fire alarm and extinguisher system - DET-AC III and EFD III
    Rittal
    CMC III - Leakage sensor
    Rittal
    CMC III - Analog Airflow Sensor
Previews
3D
Dimension
2D
Download CAD models