Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III - Temperature / humidity sensor
Bill of material
7030.111
BEST
Model No.
7030.111
BEZ1
Designation 1
CMC III temperature / humidity sensor
INFO
PDF Catalog
PDF Catalog
VE
Packs of
1 pc(s).
GEW
Weight
0.210 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    CMC III - Smoke Detector
    Rittal
    CMC III - Infrared sensor access
    Rittal
    CMC III - CAN Bus-Access
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    CMC III - Leakage sensor
    Rittal
    CMC el. Magn. Comfort grip - with handle monitoring
    Rittal
    CMC III - Transponder reader
    Rittal
    CMC III power packs - Input 100-240 V 50/60 Hz
    Rittal
    CMC III - Leakage sensor 15m
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    CMC III - Temperature sensor
    Rittal
    CMC III mounting unit - 1 U
    Rittal
    CMC III - Vandalism sensor
    Rittal
    CMC III Processing Unit Compact - for 4 sensors / CAN-Bus units
Previews
3D
Dimension
2D
Download CAD models