您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
576335 CMCA-C1-B1-C-S1-DE
Festo
产品 (A - Z)
C
CMCA
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2022年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{festo/parts/c/cmca/cmca_asmtab.prj},{NB=576335 CMCA-C1-B1-C-S1-DE---(L)},{TNR=576335},{TYP=CMCA},{INFO=2022-12-31},{MEH=C1},{MOT=B1},{STE=C},{SIC=S1},{DOK=DE},{LODLEVEL=L},{NMOD=1},{EOLDATE=31.12.2022}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Festo
描述
CMCA - 控制系统
明细表
576335 CMCA-C1-B1-C-S1-DE
TNR
产品代号
576335
TYP
型号
CMCA
INFO
有效期
Information
2022-12-31
MEH
多轴控制器
C1
C2
C1
C2
MOT
马达控制器
B1
B2
B3
B4
B5
B6
B7
B8
B1
B2
B3
B4
B5
B6
B7
B8
STE
控制系统
C
CC
CS
C
CC
CS
SIC
安全技术
S1
S2
S1
S2
DOK
Manual language
DE
EN
ES
FR
IT
RU
SV
ZH
DE
EN
ES
FR
IT
RU
SV
ZH
LODLEVEL
Level of detail
Low
High
Low
High
NMOD
Number additional modules
1
CNSMASSEXACT
重量
36.000
kg
EOLDATE
31.12.2022
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求