Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CME - 20系列铝型材--连接件*L型角槽连接件A型
Bill of material
CME-20A
CNSORDERNO
Bestellnummer
CODE
CME
C2
syxc
20系列
GG
GGB
单个供货
Q
0
LM
LD
DQ
TD
M1
20A
M
M5
L
25 mm
H
25.6 mm
T
4.5 mm
B
9.5 mm
N
6 mm
G
weight
8.8 g
JGZJ
ZJ
PDF
cme-20a.pdf
K
5.0 mm
K1
6.5 mm
K2
2.0 mm
K3
1.5 mm
K4
5.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models