Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CMJZ - Casters with Adjustment Pads - Lightweight Type
Bill of material
CMJZ50-N
PN
Part No.
MATMB
Material of Main Body
Reinforced Nylon
MATW
Material of Wheel
Nylon
MATTP
Material of Top Plate
Low Carbon Steel
STTP
Surface Treatment of Top Plate
Trivalent Chromate
MATA
Material of Adjuster
1018 Steel
STA
Surface Treatment of Adjuster
Trivalent Chromate
BS
Bearing of Swiveling
Incorporated
BW
Bearing of Wheel
None
BT
Body Type
Swivel
D
mm
H
mm
B
mm
A
mm
F
mm
DD
d
mm
TT
t
2.6 mm
E
mm
RR
r
mm
S1
mm
S2
mm
K
40 mm
W
mm
BB
b
mm
AL
Allowable Load
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models