Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
CMK2-F with switch
Bill of material
CMK2-F-00-25-25-T0H-R
TYPE
Model No.
CMK2-F
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPTPRM
Option: piston rod material
OPTBCO
Option: boss cutoff
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread size
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread size
MM
mm
MN
mm
MO
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XEPLUS
XE+STROKE
- mm
XE
- mm
XF
mm
GC
mm
GD
mm
RD
mm
HD
mm
P
mm
P1
mm
PY
°
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CH
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CL
- mm
CM
- mm
CO
- mm
CP
- mm
CQ
- mm
CV
- mm
CW
- mm
CR
- mm
CS
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    CMK2 with switch
    PARKER AUTOMATION DIVISION EUROPE
    Magnetic switch EST_RST - Magnetic switch EST/RST
    CKD
    CMK2-M with switch
    CKD
    CMK2-H with switch
    CKD
    CMK2-G2/G3 with switch
    CKD
    CMK2-Z with switch
    CKD
    CMK2-F no switch
    CKD
    CMK2-F Switch - CMK2-F Series common switch
    CKD
    CMK2 Flange type (FA-FB) - CMK2 Series common accessory
    CKD
    Without switch CMK2-SR-FP1 - Single acting retract type
    CKD
    CMK2 no switch
    CKD
    With switch CMK2-HP1 - Double acting single rod type
    ORIENTALMOTOR Co.,Ltd.
    1W/3W
    CKD
    With switch FH500
Previews
3D
Dimension
2D
Download CAD models