Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMPAD - Casters with Adjustment Pads - Space Saving Type - Plate Fixed Type - Screw Fitting
Bill of material
CMPAD50-N
PN
Part No.
MATMB
Material of Main Body
Nylon
MATW
Material of Wheel
Nylon
MATA
Material of Adjuster
1018 Steel Equivalent
STA
Surface Treatment of Adjuster
Trivalent Chromate Plating
BT
Body Type
Swivel
D
mm
H
mm
B
mm
W
mm
S1
10 mm
S2
5 mm
K
32 mm
A
A Fixing Plates
49 mm
DD
d Fixing Plates
5.5 mm
SINB
NB Wrench Insert Part
23 mm
SINT
NT Wrench Insert Part
4 mm
TT
t
3 mm
E
23 mm
RR
r
mm
AL
Allowable Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models