Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMTYS - Casters - Safety Pedal Type, Swivel + Large Pedal
Bill of material
CMTYS130-R
PN
Part Number
TYPE
Type
CMTYS
D
mm
H
mm
A
mm
F1
mm
F2
mm
DD
d
11 mm
E
40 mm
TT
t
3.2 mm
B
40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models