Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
CMUM - ELESA-Hinges
Bill of material
Hinges CMUM.60-SH-8-SW(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
60 mm
DIM02
d3
8.3 mm
DIM03
f
36 mm
DIM04
H
18.5 mm
DIM05
h1
9.5 mm
DIM06
h2
7.5 mm
DIM07
h4
19 mm
DIM08
b1
20 mm
WEIGHT
Weight
140 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models