Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CSF Inox
Description
CN - Centrifugal pump
Bill of material
CN 3-2-7.5/B_._____
ALS
Design
TM
T
Size
PL
Pole number
FR
Motor frequency
NGR
Number of revolutions
2900 rpm
PM
Engine power
Kw
PMCV
Engine power
CV
MAT
Material
AISI 316L-1.4409-CF3M
BO
Connection type
BO1
Inlet
BO2
Discharge
FT
Feet
CRN
Shroud
ROT
Pump casing rotation
°
DRN
Drainage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models