Catalog navigation
CAD模型选择
可提供的产品: 28
HELP_VARIABLE
Company
SMC
Description
CNG/CDNG - Cylinder With Lock
Bill of material
CNGDN25-25-D
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Switch sign
CUSHION
Cushion
STROKE
Cylinder stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD
Port thread
BOOT
Rod boot
LOCK
Locking direction
(D) Both directions
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD2
Thread on/off
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型